Towel Waste Cloth White 2kg

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: YHT-0210
・Color: White
・Quantity: 2kg
・Material: Cotton, chemical fiber
・Specifications: Towel, small towel (cotton rate approx. 97%)
・Size: Cut (undefined)
・Quantity (per 2kg): Approximately 30 - 50 sheets