Conductive Silicone Rubber Sheet (For Heat Resistance)

Brand :
AS ONE
Caution
Product Description
[Features]
· It meets the voluntary standard of Japanese electric manufacturers of Cd5 ppm or less, as well as 100 ppm or less.
[Product Specifications]
· Size (mm): 500 X 500 X 0.5t
· Material: Silicone
· Volume Resistivity: 10^0 to 10^1 Ωcm
· Hardness (Type A Durometer): 70
· Tensile Strength: 4.9 MPa
· Elongation: 100%