Lumirror® Film (T60 Transparent) 188 μm A4

Brand :
AS ONE
Caution
Product Description
[Features]
· Film with excellent transparency.
[Product Specifications]
· Model number: T60-A4-188μm
· Thickness (μm): 188
· Quantity: 10 pcs/bag
· Material: PET Film
· Flame Retardant Standard: UL94 VTM-2
· Heat resistance standard: UL 746B (mechanical 105°C, electrical 105°C)
· Size: A4 X 10 sheets
· * Various processing such as slitting, cutting, stamping, etc. is possible. Contact us for more information.