Polyethylene Mesh #200 Width 1220 mm

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: PE122-#200
· Material: PE (polyethylene)
· Mesh: 200#
· Aperture : 122 μm
· * Price per original width x 1 m.

[Product Specifications]
· Model number: PE122-#200
· Material: PE (polyethylene)
· Mesh: 200#
· Aperture : 122 μm
· * Price per original width x 1 m.