Nylon Mesh (Aperture 25 μm)

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: PA-25μ
· Average Opening (μm): 25
· Material: Nylon
· Mesh: 442#
· Aperture : 25 μm
· * Price per original width x 1 m.

[Product Specifications]
· Model number: PA-25μ
· Average Opening (μm): 25
· Material: Nylon
· Mesh: 442#
· Aperture : 25 μm
· * Price per original width x 1 m.