• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
6 Nylon Resin Round Plate (30% Glass Fiber) 250 X 250 X 30

6 Nylon Resin Round Plate (30% Glass Fiber) 250 X 250 X 30

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· It has excellent rigidity, toughness, impact resistance, and abrasion resistance, and good mechanical properties.
· It has excellent oil resistance, solvent resistance, and chemical resistance.
[Product Specifications]
· Size (mm): 250 X 250 X 30
· Dimensions tolerance (thickness/O.D.)(mm): +0.50 – +2.50
· Cut: ◎
· Material: PA6
· Heat resistance temperature: 100°C
· * Cutting or special processing: Cutting or processing is possible according to your desired size. ◎ = Products Cuttable for Sale: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 3-3106-17
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)