Metal Plate Stainless Steel 100x100x0.5

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: SUS-□100-0.5
· Size (mm): 100 X 100 X 0.5
· Quantity: 1 Set (10 sheets)
· Material: Stainless Steel

[Product Specifications]
· Model number: SUS-□100-0.5
· Size (mm): 100 X 100 X 0.5
· Quantity: 1 Set (10 sheets)
· Material: Stainless Steel