Metal Plate Stainless Steel 100x100x1

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: SUS-□100-1
· Size (mm): 100 X 100 X 1
· Quantity: 1 Set (10 sheets)
· Material: Stainless Steel

[Product Specifications]
· Model number: SUS-□100-1
· Size (mm): 100 X 100 X 1
· Quantity: 1 Set (10 sheets)
· Material: Stainless Steel