SAFETY Iris Clear Lens

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1670001JP
・Weight (g): 27
・Material: PC (polycarbonate)
・Impact resistance lens
・Anti-fogging coating, scratch resistance processing
・UV blocking rate: 99.9%
・JIS standard product