Finger Cot, Spore (R) Cut Type 18 x 63

Finger Cot, Spore (R) Cut Type 18 x 63【1,000 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Model number: 2ZN (M18)
・Specification: Cut type
・Inner diameter x length (mm): 18 x 63
・Material: Natural rubber (without powder)
・Wall thickness: 0.1mm
・Quantity: 1 bag (1000 gloves)
・Quantity per box: 1000 gloves/bag x 30 bags

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

1,000 Pieces Per Package

Part Number : 3-4907-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1,000 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)