Finger Cot M 1 Box (100 Pieces)

Finger Cot M 1 Box (100 Pieces)【100 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Model number: ANY-M18
・Size: M
・Inner diameter x length (mm): φ18 x 70
・Quantity: 1 box (100 pieces)
・Material: Natural rubber
・Quantity per box: 100 pieces/box x 50 boxes
・*It is the price of 1 box.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

100 Pieces Per Package

Part Number : 3-4908-02
Days to Ship Quote
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)