Antistatic Transfer Sheet 500 x 250 x 3mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: E3030-2550
・Width x depth x thickness (mm): 500 x 250 x 3
・Weight (g): 450
・Material: Semi-conductive polyurethane
・Hardness: Asker C 30
・Surface resistance value: 4.4 x 10^8Ω/□