Lead Glass (LX-57B) Round Type φ150mm x 14mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: φ150mm
・Thickness: 14mm
・Lead equivalent: 1.1mmPb

【Product Specifications】
・Size: φ150mm
・Thickness: 14mm
・Lead equivalent: 1.1mmPb