LED Light Table Top LED Inspection Light with Dimmer BAR-DSK-19

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: BAR-DSK-19
・Type: Table top type LED lighting and dimming type for inspection
・Brightness: 10cm/33000lux
・Power supply: 100VAC (including AC adapter)
・Power consumption: 9.78W
・Size: Table portion/100 x 150 x 500mm, Light source portion/250 x 43 x 33mm
・Weight: 2200g