LED Inspection Pen Light HANDY-K

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HANDY-K
・Type: Pen type inspection lighting
・Brightness: 5 cm/120000lux, 10cm/100,000 lux
・Power supply: 100VAC (including AC adapter)
・Power consumption: 2.2W
・Size: Pen part/φ17 x 151mm, Cord length/1.5m
・Weight: 95g