• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Chair with Memo Stand Green 435 x 460 x 445mm

【Product Specifications】
・Model number: SNC-ST6MAG
・Color: Green
・Seat part x height (mm): 435 x 460 x 445
・Material: Upholstery material/upholstered with cloth, Seat part/plywood, Back part/PP (polypropylene), Frame/steel, Material of cushion/urethane foam, Caster/nylon
・Size: Outer dimensions/620 x 560 x 740mm, Back part/485 x 205mm, Memo table/365 x 280mm
・Withstand load of seat: 80kg
・Weight: Approx 7kg

Part Number

Configured Part Number is shown.

3-5168-02

Part Number
3-5168-02
Part NumberVolume DiscountDays to Ship
20 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5168-02 in the Chair with Memo Stand Green 435 x 460 x 445mm series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)