• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.
Wooden Axis Swab 100 x 10 Bags

Wooden Axis Swab 100 x 10 Bags【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Model number: AP-10
・Head size (mm): About φ4.8 x 15.0
・Overall length (mm): About 150.5
・Quantity: 1 box (100 piece/bag x 10 bags)
・Material: Axis/white birch, Swab/cotton 100%
・Exterior: AP-10/plain bag with zipper, AP 11/plain plastic bag
・Size: Axis/6 inches

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

10 Pieces Per Package

Part Number : 3-5201-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)