Number Indicator Counting Scale 1.5kg

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: RC31P1502
・Weighing (kg): 1.5
・Minimum display (g): 0.05
・Weighing tray dimensions: 300 x 225mm
・Stable time: Within 1 second
・Measuring mode: Weight, number of pieces, check, number of checks, cumulation
・Communication output: RS232C, USB
・Main unit size: 311 x 327 x 117mm
・Weight: 4.2kg
・Power supply: AC adapter (included), Rechargeable internal battery (standard equipment)