Ultra-Thin EX Fit Gloves, B0620 Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: B0620Blu
・Size: S
・Color: Blue
・Quantity: 1 bag (20 sheets)
・Material: Nylon, PES (polyester)
・18 gauges
・Washing available

【Product Specifications】
・Model number: B0620Blu
・Size: S
・Color: Blue
・Quantity: 1 bag (20 sheets)
・Material: Nylon, PES (polyester)
・18 gauges
・Washing available