Industrial cotton swab subdivided HUBY (R)-340 silicone free

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: CA-002SP
・Quantity: 1 bag (100 pieces)
・Head material: Natural cotton (cellulose) 100%
・Silicon-free
・Specification: 3" cotton applicator paper axis
・Length: 77.5 (±0.8)mm
・Cotton length: 15.0 (±0.8)mm
・Cotton diameter: φ4.4 (±0.4・?0.2)mm
・Axis: φ2.46 (±0.08)mm