Stainless Steel Fittings (Female Male Socket) VMF-0402 (Connection Standard 1/2Rc x 1/4R)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: VMF-0402
・Connection standards (Rc x R): 1/2 x 1/4
・Material: Stainless Steel (SCS13A)
・Maximum operating pressure: Steam, air, gas, oil at 300℃ or lower/1.0MPa, Steady flow water at 120℃ or lower/2.0MPa
・JIS B2301 and JIS B0203 compliant