Folding Cart Container Type 547 x 723 x 861mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: M-CART02-C
・Specification: Container type
・Size (mm): 547 x 723 x 861
・Material: Body/steel (bake coating)
・Table size: 420 x 556 x 40mm (internal dimensions)
・Folding size: 547 x 118 x 1126mm
・Caster: φ100mm made of synthetic rubber (front wheel swivel, rear wheel fixed)
・Weight: 9kg
・Withstand load: 80kg