Folding Cart Flat Type 547 x 743 x 861mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: M-CART02-F
・Specification: Flat type
・Size (mm): 547 x 743 x 861
・Material: Body/steel (bake coating)
・Table size: 440 x 576mm
・Folding size: 547 x 125 x 1126mm
・Caster: φ100mm made of synthetic rubber (front wheel swivel, rear wheel fixed)
・Weight: 10kg
・Withstand load: 80kg