Thin Cotton Inner Glove S (Short) 12 Pairs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: No.2003-23
・Specification: S (short)
・Overall length (mm): 230
・Quantity: 1 pack (12 pairs)
・Material: Cotton
・With gusset
・For both right and left