Heat Resistant Glove For Clean Room For Middle To Low Temperature L 1 Pair

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: No.3904
・Size: L
・Overall length (mm): 270
・Quantity: 1 pair
・Material: Polyester, PU (polyurethane)
・Allowable temperature limit: About 120℃
・With gusset