Pharma Mop

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: FT416D
・Specification: Head frame set large
・Material: Frame/PP (polypropylene), aluminum, Mop cover/polyester, PU (polyurethane), nylon
・Size: 95 x 406 x 914~1600mm
・Weight: 520g
・Head frame set content: Frame x 1 piece, extendable handle x 1 piece, mop cover x 1 sheet
・Autoclavable