Floor Installation Type Fan Filter Unit HEPA Filter For Replacement

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KFC-50H-HP
・Specification: HEPA filter for replacement
・Material: Stainless steel (NSSC180)
・Size: 1000 x 500 x 1900mm
・Weight: 90kg
・Air volume: 20~50m3/min
・Wind speed: 6.2m/sec
・Collection efficiency: 99.99% for 0.3μm particles
・Power supply: AC200V 50/60Hz
・Power consumption: 330W