T Sheath Thermocouple (Stainless Steel (SUS316)) φ1.0 x 300mm

Brand :
AS ONE
Caution
Product Description
A T-sheath thermocouple that has superior temperature accuracy in the low-temperature range compared to the K-type.
Lead length: 2 m
Connector type: Omega connector (male/mini)
Materials: Stainless Steel (SUS316, lead/vinyl)