Micro Gauge Set (2 Point Bore Gauge) Measurement Range: 3.65 - 6.35mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SMG004M
・Measurement range (mm): 3.65 - 6.35
・Linearity: Diameter 1.0 - 1.5/maximum 2% of measuring distance and the minimum 0.001mm, Diameter 1.5 - 6/maximum 1% of measuring distance and the minimum 0.001mm
・Repeatability accuracy: 0.001mm
・Display unit: 0.01・0.001・0.0005mm
・Data output: RS232/USB
・Power supply: Silver oxide battery SR44 x 2 pieces (included for test)
・Drip-proof: IP65
・Accessories: Measurement head, through hole stopper for deep hole, setting ring (UKAS inspection certificate)