S20 Blade for Deburring Tool (General-Purpose, Heavy Cutting)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: BS2010
・Product name: S20 Blade
・Length (mm): 48
・Quantity: 1 box (10 pieces)

【Product Specifications】
・Model number: BS2010
・Product name: S20 Blade
・Length (mm): 48
・Quantity: 1 box (10 pieces)