Projector Screen Tripod Type 1740 x 1305mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PRS-S85
・Specification: Tripod type
・Screen size (mm): 1740 x 1305
・Screen material: Desk set, floor set/film system, 3 tripod set/mat system