Projector Screen Tripod Type 2140 x 1607mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PRS-S105
・Specification: Tripod type
・Screen size (mm): 2140 x 1607
・Screen material: Desk set, floor set/film system, 3 tripod set/mat system