Folding Table with Wiring Function 1500 x 450 x 700 Dark Brown

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SHFTL-1545DB
・Specification: Table
・Width x depth x height (mm): 1500 x 450 x 700
・Weight (kg): 21.6
・Color: Dark brown
・Material: Top board/low-pressure melamine resin decorative wooden board, Core/MDF (flush structure), Leg, shelf board/steel
・Caster: φ58mm, synthetic resin (with stopper)
・Withstand load: Top board/approximately 40kg, Shelf board/approximately 10kg
・Accessories: Hook x 2 pieces
・Assembling type (tool required)