Large Type Square Tank 300L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KH300
・Outer dimension (mm): 1070 x 740 x 460
・Capacity (L): 300
・Material: PE (Polyethylene)
・*Filling water in will produce swelling. Please order the one with stainless steel enforcement if you fill it with water.