Large Type Square Tank 500L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KH500
・Outer dimension (mm): 1330 x 1020 x 540
・Capacity (L): 500
・Material: PE (Polyethylene)
・*Filling water in will produce swelling. Please order the one with stainless steel enforcement if you fill it with water.