Large Type Square Tank 700L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KH700
・Outer dimension (mm): 1590 x 1060 x 560
・Capacity (L): 700
・Material: PE (Polyethylene)
・*Filling water in will produce swelling. Please order the one with stainless steel enforcement if you fill it with water.