Large Type Square Tank 1200L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KH1200
・Outer dimension (mm): 1830 x 1330 x 610
・Capacity (L): 1200
・Material: PE (Polyethylene)
・*Filling water in will produce swelling. Please order the one with stainless steel enforcement if you fill it with water.