Large Type Square Tank 1500L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: KH1500
・Outer dimension (mm): 1945 x 1400 x 720
・Capacity (L): 1500
・Material: PE (Polyethylene)
・*Filling water in will produce swelling. Please order the one with stainless steel enforcement if you fill it with water.