• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.
Platform for Tube, for Test Tube Mixer

Platform for Tube, for Test Tube Mixer

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

【Product Specifications】
・Model number: Platform for tube
・Highest rotation speed (rpm): Hole diameter φ16mm
・Shaking method: Turning
・Orbital diameter: φ4.5mm
・Timer maximum setting time: 999 minutes 59 seconds (TX4 only)
・Size: 150 x 130 x 165mm
・Weight: Approx 2.7kg
・Power supply: 100VAC (including AC adapter)
・Power cord length: 1.5m
・Accessories: Standard rubber adapter

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 Day(s) or more
-

Part Number : 3-6215-12
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)