Mini Fitting VPI226 10 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: VPI226
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: I type same diameter
・Applicable tube inner diameter: φ2.5mm

【Product Specifications】
・Model number: VPI226
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: I type same diameter
・Applicable tube inner diameter: φ2.5mm