Flexible Fluorine Hose E-PD-6 6 x 9 1 Roll (20m)

Flexible Fluorine Hose E-PD-6 6 x 9 1 Roll (20m)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material: Inner layer; Fluorocarbon resin, Outer layer; Special thermoplastic elastomer
・Model number: E-PD-6
・Allowable temperature limit: -20 to +80℃
・Inner diameter x outer diameter: φ6 x φ9mm
・1 roll (20m)
・Maximum cut length: 100m
・Maximum operating pressure (20℃): ≦0.6MPa
・Minimum bent radius: φ36mm
・Application: Piping for shipping chemicals, food, drink, oil, gasoline, etc.
・Fluorocarbon resin used for inner layer conforms to the United States Food and Drug Administration and the Food Sanitation Act Ministry of Health and Welfare Notice No.20.
・*Since this product is layered structure, Use fittings to seal hose inside.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 5-5322-03
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)