Fluorine Resin Two-Way Cock 016.12042

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 016.1204.2
・Two-way
・Material: Body/PTFE (poly tetrafluoroethylene), Handle, lock cap/PP (polypropylene), O-ring/Viton
・Pressure resistance: Approximately 100.0kPa
・Used temperature: Maximum approximately 100℃ (Sterilization is available at approximately 135℃)
・Cock internal part type: Straight
・Applicable tube outer diameter x bore diameter: φ8 x 4mm
・Size: 78 x 32 x 52mm