Multi-Purpose Hose 15 x 1B

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 15 x 1B
・Allowable temperature limit: Approximately 40 - 50℃
・Maximum cut length: 50m
・Inner diameter x outer diameter: φ15 x φ22mm
・Burst pressure: 5 or higher
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.