Silicon Tube 9 x 15

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Maximum cut length: 100m
・Inner diameter x outer diameter: φ9 x φ15mm
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.

【Product Specifications】
・Maximum cut length: 100m
・Inner diameter x outer diameter: φ9 x φ15mm
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.