Tigon(R) Tube ACFJ00001 φ0.79 x φ2.38mm 1 Roll (15m)

Brand :
AS ONE
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Model number: ACFJ00001
・Material: PVC (vinyl chloride resin)
・Maximum operating temperature: 74℃
・Embrittlement temperature: -50℃
・1 roll 15m
・Inner diameter x outer diameter: φ0.79 x φ2.38mm
・*Sold by 15m unit.
・Standard product size (Units is converted to mm. )