Tigon(R) Tube ACFJ00010 φ3.97 x φ7.14mm 1 Roll (15m)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ACFJ00010
・Material: PVC (vinyl chloride resin)
・Maximum operating temperature: 74℃
・Embrittlement temperature: -50℃
・1 roll 15m
・Inner diameter x outer diameter: φ3.97 x φ7.14mm
・*Sold by 15m unit.
・Standard product size (Units is converted to mm. )