• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.
Polyethylene Tube Hose 8 x 10

Polyethylene Tube Hose 8 x 10

Standard Unit Price:
-
Days to Ship :
16 Day(s)

【Product Specifications】
・Material: LDPE (low density polyethylene)
・Inner diameter x outer diameter: φ8 x φ10mm
・Maximum cut length: 100m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
-

Part Number : 6-608-08
Days to Ship 16 Day(s)
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)