Polyethylene Tube Hose 9 x 11

Polyethylene Tube Hose 9 x 11

Standard Unit Price:
-
Days to Ship :
17 Day(s)

【Product Specifications】
・Material: LDPE (low density polyethylene)
・Inner diameter x outer diameter: φ9 x φ11mm
・Maximum cut length: 100m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s)
-

Part Number : 6-608-09
Days to Ship 17 Day(s)
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)