Polyethylene Tube Hose 25 x 31

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: LDPE (low density polyethylene)
・Inner diameter x outer diameter: φ25 x φ31mm
・Maximum cut length: 50m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.