Zipper Pack 85 x 120 0.04mm 200 Sheets

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: PE (Polyethylene)
・Model number: D-4
・Thickness (mm): 0.04
・Width x below chuck (mm): 85 x 120
・Quantity: 1 bag (200 sheets)

【Product Specifications】
・Material: PE (Polyethylene)
・Model number: D-4
・Thickness (mm): 0.04
・Width x below chuck (mm): 85 x 120
・Quantity: 1 bag (200 sheets)